Skip to main content

Shield-Kon Shield Termination Solution

Shield-Kon Shield Termination System

Helps save time and reduce assembly costs for grounded connections.

Download termination system catalog

Tried and tested technology
 ABB Installation Products’ Shield-Kon® solution uses a proven crimping technique for shield termination on shielded cables. Its reliability resulted in a specification for aeronautical and space technology and military applications (MIL-F-21608).
 

Key benefits

Shield-Kon shield termination system terminates shielded cable in seconds without heat or power.

  • One-piece connector – Wraps around the shield with a specific pocket for the ground wire
  • Two-piece connector – Consists of two sleeves compressed between the shielded braid and drain wire
  • Uniform precision – Compact, lightweight, low-resistance, high-strength connections
  • Test specifications – Meets the performance requirements of MIL-F-21608 and electro tin-plated to MIL-T-10727A
     

Applications

  • Aerospace
  • Military
  • Aeronautics
  • Aircraft